Rail systems
–
Support rails
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
Mounting plates
Rail systems
Enclosure preparation for interior installation
Punched sections:
Rails and bars
C rails
OCP rail 21" for OCP ORV3 rack
OCP power rail, 21" for OCP ORV3 rack
OCP adaptor 21" to 19" for OCP ORV3 rack
Support rails
Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX
System support rails
Support rail 75 x 20 mm for VX, TS, VX SE
Support rail 65 x 42 mm for VX, TS, VX SE
Support rails to EN 60 715 and accessories
Mounting plates and mounting brackets
Assembly components
Component shelves
EMC
Interior installation for areas at risk of earthquakes
Earthing
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Support rail 65 x 42 mm for VX, TS, VX SE
For heavy installed equipment such as base isolators or transformers.
Model No.
[X] Close
Required