Energy monitoring
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
Mounting angles
–
Imperial installation (rails)
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
Swing frame
Mounting angles
Imperial installation (rails)
Adaptor sections, 482.6 mm (19") for VX, VX SE
Slide rail VX for adaptor section 482.6 mm (19") with attachment on both sides
482.6 mm (19") mounting angles, standard for VX IT
482.6 mm (19") mounting angles, dynamic for VX IT
Mounting bracket for VX IT 482.6 mm (19") mounting angles
Cross-member for VX IT 482.6 mm (19") mounting angles
Depth stays for 482.6 mm (19") mounting angles
Support rail for VX IT
Adaptor sections, 482.6 mm (19") for TS, VX SE
Adaptor pieces, 482.6 mm (19") for VX, VX SE
Adaptor pieces, 482.6 mm (19") for TS, VX SE
Mounting angles, 482.6 mm (19") for TS
Mounting angles, 482.6 mm (19") for TS, CS Toptec
Mounting angles, 482.6 mm (19") for FlatBox
482.6 mm (19") mounting angles for DK PS, CS New Basicgehäuse
Adaptor sections, 482.6 mm (19") for rear installation in TS electronic enclosures
Imperial installation (frames)
Accessories for mounting angles
Installation kits for mounting angles
Accessories for Data Rack
Slide rails
Imperial installation
Blanking panels and front plates
Splicing boxes
LSA connection system
IT monitoring
Human/machine interface
482.6 mm (19") mounting angles, dynamic for VX IT
Mounting angles, also for accommodating server system installation kits.
Model No.
[X] Close
Required