Imperial installation
–
Nuts and bolts
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
Swing frame
Mounting angles
Installation kits for mounting angles
Accessories for Data Rack
Slide rails
Imperial installation
Adaptor
Drawer
Server telescopic slides for IT rack systems and IT racks
Side trim panels
Installation options for small appliances
Nuts and bolts
482.6 mm (19") fastener, 1 U with contact
Captive nuts
Multi-tooth screws
Assembly screws
Slot-in cable gland, 482.6 mm (19")
Spring nuts with screws for T-slot mounting angle
Blanking panels and front plates
Splicing boxes
LSA connection system
IT monitoring
Human/machine interface
Slot-in cable gland, 482.6 mm (19")
Consists of an expanding nut which is inserted into the square attachment hole at the front and then secured with the assembly screw.
Model No.
[X] Close
Required