Cable routing and clamping
–
Cable trays
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
Cable entry, modular
Cable entry for base openings
Cable entry plates
Gland plates
Cable glands
Cable gland
Cable routing and clamping
Cable ducts and accessories
Rails right angle section and C-section
Rails with variable length
Cable routing and shunting rings
Small parts for cable attachment
Cable routing to door
Cable trays
System supports for cable routes for VX, VX IT
Cable cage for TX CableNet
Cable route for VX, VX IT
Cable route for TX CableNet
Cable route for TE
Cable route, vertical for TS 8
Rails for cable tie attachment
Cable routing 19"
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Cable route, vertical for TS 8
For direct attachment between the roof and base frame of a 2000 mm high frame structure, installation position optionally on the inner or outer mounting level, route width 200 mm.
Model No.
[X] Close
Required