Cable routing 19"
–
Cable routing in front of 19" level
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
Cable entry, modular
Cable entry for base openings
Cable entry plates
Gland plates
Cable glands
Cable gland
Cable routing and clamping
Cable routing 19"
Cable routing along the side of 19" level
Cable routing in front of 19" level
Cable management panel with steel rings
Cable management panel with plastic rings
Cable management panel with cable routing bars
Cable management panel with front flap
Cable management duct, horizontal 482.6 mm (19")
Cable routing channel 482.6 mm (19")
Cable tray, 2 U
Cable management panel, 2 U
Fibre-optic cable management panel, 1 U 482.6 mm (19")
Combination rails for 482.6 mm (19")
Cable routing across the 482.6 mm (19") mounting level C rail
Cable routing across the 482.6 mm (19") mounting level
Cable management panel with brush strip 482.6 mm (19")
Cable routing behind 19" level
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Cable management panel with steel rings
For horizontal management of the patch cables, with 5 cable shunting rings.
Model No.
[X] Close
Required