Cable gland
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
Cable entry, modular
Cable entry for base openings
Cable entry plates
Gland plates
Cable glands
Cable gland
Sealing frame
Brush strips
Stepped collar For wall thicknesses from 1.5 to 4.5 mm
Connector gland for connector cut-outs (24-pole)
Connector gland, small
Cable gland module for support arm connection Ø 130 mm
Edge protector
Cable routing and clamping
Cable routing 19"
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Stepped collar For wall thicknesses from 1.5 to 4.5 mm
For cable entry, simply cut off at the required level to match the cable diameter.
Model No.
[X] Close
Required