Hinges
Enclosures
Power distribution
Climate control
Rittal Automation Systems
IT infrastructure
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Door variants
Modular front design for VX
Modular front design for TS
Viewing windows and operating panels
CS adaptor plate for CS Toptec
Lock systems
Isolator door cover
Hinges
180° hinge for VX
180° hinge for AX, AX IT
130° hinges
180° hinge
Hinge pin remover
Cover hinge for terminal box KX
Cover hinge for KL
Cover retainer for KL
Multitool for AX, VX
Door, internal
Dust guard trims
Primer/paint
Corrosion protection primer
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Cover hinge for terminal box KX
The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out. To extend the door opening angle to 180°.
Model No.
[X] Close
Required