Rail systems
–
Enclosure preparation for interior installation
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
Mounting plates
Rail systems
Enclosure preparation for interior installation
Rail for interior installation AX
Base configuration rail for AX
Rail for interior installation for TP, compact enclosures HD
Mounting bracket for interior installation
Rail for interior installation for AE/WM
Punched sections:
Rails and bars
C rails
OCP rail 21" for OCP ORV3 rack
OCP power rail, 21" for OCP ORV3 rack
OCP adaptor 21" to 19" for OCP ORV3 rack
Support rails
Support rails to EN 60 715 and accessories
Mounting plates and mounting brackets
Assembly components
Component shelves
EMC
Interior installation for areas at risk of earthquakes
Earthing
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Rail for interior installation AX
Rail for flexible interior installation on a 25 mm pitch pattern in AX compact enclosures. Now with an increased load-bearing capacity of 100 N for mounting on the integrated enclosure bosses.
Model No.
[X] Close
Required