Rail systems
–
Punched sections:
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
Mounting plates
Rail systems
Enclosure preparation for interior installation
Punched sections:
Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX
Punched section with mounting flange, 18 x 64 mm for VX
Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic
Punched section without mounting flange, 23 x 64 mm for VX, VX SE
Punched section with mounting flange, 23 x 89 mm, stainless steel for VX, VX SE
TS punched section with mounting flange, 17 x 73 mm
TS punched section with mounting flange, 23 x 73 mm
TS punched sections without mounting flanges, 45 x 88 mm
PS punched section without mounting flange, 23 x 73 mm for TS, VX SE
PS punched section with mounting flange 23 x 73 mm for TS, VX SE
Rails and bars
C rails
OCP rail 21" for OCP ORV3 rack
OCP power rail, 21" for OCP ORV3 rack
OCP adaptor 21" to 19" for OCP ORV3 rack
Support rails
Support rails to EN 60 715 and accessories
Mounting plates and mounting brackets
Assembly components
Component shelves
EMC
Interior installation for areas at risk of earthquakes
Earthing
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
TS punched section with mounting flange, 23 x 73 mm
The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.
Model No.
[X] Close
Required