Kontaktai
Rittal Naujienos
Lithuania ▾
Rittal Pasaulyje
Į naują svetainę
rittal.lt
Pagrindinis
Produktai
Enclosures
Small enclosures
Compact enclosures
Enclosure systems
IT rack systems
IT enclosures
Console systems/PC enclosure systems/Industrial Workstations
Operating housings/ support arm systems/ stand systems
Hygienic Design
Stainless steel
Special applications/Ex/EMC/earthquakes
Outdoor enclosures
Spare mechanical parts
Power distribution
Busbar systems
VX25 Ri4Power
Ri4Power TS 8
Ri4Power ISV distribution enclosure
IT power
Climate control
Air cooling
Cooling units
Liquid cooling
IT cooling
Heaters
Outdoor climate control
Accessories for climate control
IIoT solutions
Spare parts – Climate control
Rittal Automation Systems
Milling
Laser machining
Busbar machining
Component cutting
Assembly
Wire processing
Handling
Manual tools
Software
Spare parts for Automation Systems
IT infrastructure
IT rack systems
IT enclosures
IT power
IT cooling
IT monitoring
IT security solutions
Modular data centre solutions
Programinė įranga ir paslaugos
CAD data
EPLAN platform
Configurators
Planning software
IT management software
Consulting services
Service
Technical support/hotline
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Kompanija
Rittal – The System.
Product basis
Software
System Consulting
Service
Faster - better - worldwide
Portretas
About us
Corporate principles
Management
History
Facts and Figures
Careers
Working at Rittal
Joining us
Jobs
Tips for your application
Žiniasklaida
Press releases
Search archive
Parodos
Rittal pasaulyje
Friedhelm Loh Group
Sister companies
Kontaktai
Partneriai
Darbuotojai
Projektai
Klientų atsiliepimai
Enclosures
Power distribution
Climate control
IT infrastructure
Software & service
Rittal pritaikymas
Automotive
Railway technology
Renewable energy
Airports
Information technology
Maritime applications
Mechanical engineering
Food and luxury goods industry
Public contracts
Paslaugos
Aptarnavimas
Atsarginės dalys
Services
Aptarnavimo sutartys
Repairs
Konsultavimas
Planners and engineering offices
Data centres
Industry Solutions
Programinė įranga
CAD duomenys
Eplan platforma
Konfigūratoriai
Planavimo programinė įranga
IT valdymo sistemos
Techninė informacija
Product approvals
Surface protection
QM reports
EMC concept
Handling guidelines
Atsisiuntimai
RITTAL
–
Accessories
–
Interior installation
–
Rail systems
–
Punched sections:
Enclosures
Power distribution
Climate control
Rittal Automation Systems
IT infrastructure
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
Mounting plates
Rail systems
Enclosure preparation for interior installation
Punched sections:
Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX
Punched section with mounting flange, 18 x 64 mm for VX
Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic
Punched section without mounting flange, 23 x 64 mm for VX, VX SE
Punched section with mounting flange, 23 x 89 mm, stainless steel for VX, VX SE
TS punched section with mounting flange, 17 x 73 mm
TS punched section with mounting flange, 23 x 73 mm
TS punched sections without mounting flanges, 45 x 88 mm
PS punched section without mounting flange, 23 x 73 mm for TS, VX SE
PS punched section with mounting flange 23 x 73 mm for TS, VX SE
Rails and bars
C rails
OCP rail 21" for OCP ORV3 rack
OCP power rail, 21" for OCP ORV3 rack
OCP adaptor 21" to 19" for OCP ORV3 rack
Support rails
Support rails to EN 60 715 and accessories
Mounting plates and mounting brackets
Assembly components
Component shelves
EMC
Interior installation for areas at risk of earthquakes
Earthing
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
PS punched section without mounting flange, 23 x 73 mm for TS, VX SE
For mounting on the horizontal and vertical enclosure sections of a TS via support bracket PS.
Model No.
[X] Close
Required