Keyboards, supports and drawers
–
Drawers and flaps
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
Handles
External mounting accessories
Front assembly
Monitors and accessories
Keyboards, supports and drawers
Keyboards
Supports
Drawers and flaps
Drawer 482.6 mm (19")/2 U for keyboard and mouse
Drawer for keyboard and mouse with mousepad support
Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles
Keyboard drawer 2 U for one 482.6 mm (19") mounting level
Paper removal flap for installation in surfaces
Fold-out tray for keyboard and mouse
Interfaces
Signal pillars
Drawer 482.6 mm (19")/2 U for keyboard and mouse
Suitable for accommodating keyboards up to max. 390 x 32 x 139 mm. Supports standard mouse or trackball.
Model No.
[X] Close
Required