Kontaktai
Rittal Naujienos
Lithuania ▾
Rittal Pasaulyje
Į naują svetainę
rittal.lt
Pagrindinis
Produktai
Enclosures
Small enclosures
Compact enclosures
Enclosure systems
IT rack systems
IT enclosures
Console systems/PC enclosure systems/Industrial Workstations
Operating housings/ support arm systems/ stand systems
Hygienic Design
Stainless steel
Special applications/Ex/EMC/earthquakes
Outdoor enclosures
Spare mechanical parts
Power distribution
Busbar systems
VX25 Ri4Power
Ri4Power TS 8
Ri4Power ISV distribution enclosure
IT power
Climate control
Air cooling
Cooling units
Liquid cooling
IT cooling
Heaters
Outdoor climate control
Accessories for climate control
IIoT solutions
Spare parts – Climate control
Rittal Automation Systems
Milling
Laser machining
Busbar machining
Component cutting
Assembly
Wire processing
Handling
Manual tools
Software
Spare parts for Automation Systems
IT infrastructure
IT rack systems
IT enclosures
IT power
IT cooling
IT monitoring
IT security solutions
Modular data centre solutions
Programinė įranga ir paslaugos
CAD data
EPLAN platform
Configurators
Planning software
IT management software
Consulting services
Service
Technical support/hotline
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Kompanija
Rittal – The System.
Product basis
Software
System Consulting
Service
Faster - better - worldwide
Portretas
About us
Corporate principles
Management
History
Facts and Figures
Careers
Working at Rittal
Joining us
Jobs
Tips for your application
Žiniasklaida
Press releases
Search archive
Parodos
Rittal pasaulyje
Friedhelm Loh Group
Sister companies
Kontaktai
Partneriai
Darbuotojai
Projektai
Klientų atsiliepimai
Enclosures
Power distribution
Climate control
IT infrastructure
Software & service
Rittal pritaikymas
Automotive
Railway technology
Renewable energy
Airports
Information technology
Maritime applications
Mechanical engineering
Food and luxury goods industry
Public contracts
Paslaugos
Aptarnavimas
Atsarginės dalys
Services
Aptarnavimo sutartys
Repairs
Konsultavimas
Planners and engineering offices
Data centres
Industry Solutions
Programinė įranga
CAD duomenys
Eplan platforma
Konfigūratoriai
Planavimo programinė įranga
IT valdymo sistemos
Techninė informacija
Product approvals
Surface protection
QM reports
EMC concept
Handling guidelines
Atsisiuntimai
RITTAL
–
Accessories
–
482.6 mm (19") installation system
–
Mounting angles
–
Imperial installation (rails)
Enclosures
Power distribution
Climate control
Rittal Automation Systems
IT infrastructure
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
Swing frame
Mounting angles
Imperial installation (rails)
Adaptor sections, 482.6 mm (19") for VX, VX SE
Slide rail VX for adaptor section 482.6 mm (19") with attachment on both sides
482.6 mm (19") mounting angles, standard for VX IT
482.6 mm (19") mounting angles, dynamic for VX IT
Mounting bracket for VX IT 482.6 mm (19") mounting angles
Cross-member for VX IT 482.6 mm (19") mounting angles
Depth stays for 482.6 mm (19") mounting angles
Support rail for VX IT
Adaptor sections, 482.6 mm (19") for TS, VX SE
Adaptor pieces, 482.6 mm (19") for VX, VX SE
Adaptor pieces, 482.6 mm (19") for TS, VX SE
Mounting angles, 482.6 mm (19") for TS
Mounting angles, 482.6 mm (19") for TS, CS Toptec
Mounting angles, 482.6 mm (19") for FlatBox
482.6 mm (19") mounting angles for DK PS, CS New Basicgehäuse
Adaptor sections, 482.6 mm (19") for rear installation in TS electronic enclosures
Imperial installation (frames)
Accessories for mounting angles
Installation kits for mounting angles
Accessories for Data Rack
Slide rails
Imperial installation
Blanking panels and front plates
Splicing boxes
LSA connection system
IT monitoring
Human/machine interface
Adaptor pieces, 482.6 mm (19") for TS, VX SE
The 1 U sub-section of adaptor sections, for the installation of individual subracks and other equipment.
Model No.
[X] Close
Required