Baying enclosure system VX25, stainless steel Basic enclosure

Article no.: VX 8450000

The standard in enclosure manufacturing in high-grade stainless steel 1.4301 (AISI 304): Enclosure frame with one front door, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.

Article no.: 8660051

Base/plinth corner pieces with base/plinth trim panels, front and rear for VX base/plinth system, stainless steel New version

Article no.: 8660072

Base/plinth trim panels, sides, for VX base/plinth system, stainless steel New version

Article no.: 8660061

Base/plinth corner pieces with base/plinth trim panels, front and rear for VX base/plinth system, stainless steel New version

Article no.: 8660082

Base/plinth trim panels, sides, for VX base/plinth system, stainless steel New version

Article no.: 8700050

Side panels, screw-fastened, stainless steel for VX

Article no.: 2500100

LED system light

Article no.: 2500200

LED system light

Article no.: 2500211

LED system light

Article no.: 2500213

LED system light

Article no.: 2500214

LED system light

Article no.: 2500300

LED system light

Article no.: 2500311

LED system light

Article no.: 2500313

LED system light

Article no.: 2500314

LED system light

Article no.: 2500320

LED system light

Article no.: 2500312

LED system light

Article no.: 2500212

LED system light

Article no.: 2500110

LED system light

Article no.: 2500210

LED system light

Article no.: 2500220

LED system light

Article no.: 2500310

LED system light

Article no.: 8618220

Comfort handle VX for VX, VX IT

Article no.: 8618280

Comfort handle VX for VX, VX IT

Article no.: 8617500

Baying bracket, internal for VX, VX IT

Article no.: 8617501

Baying block, internal for VX, VX IT

Article no.: 8617503

Baying connector, external for VX, VX IT

Article no.: 8100732

Punched section with mounting flange, 23 x 89 mm, stainless steel for VX, VX SE

Article no.: 8617030

Punched section with mounting flange, 18 x 64 mm for VX

Article no.: 8617140

Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Article no.: 8617130

Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Article no.: 8617040

Punched section with mounting flange, 18 x 64 mm for VX

Article no.: 8619730

Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Article no.: 8618801

Section for cable entry, centre

Article no.: 8618811

Section for cable entry, rear

Article no.: PRO13416

Cable duct

Article no.: 8617810

Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX

Article no.:
VX 8450000
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304), 1.5 mm
Roof: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame and gland plates: Uncoated
Door, roof and rear panel: Exterior brushed, grain size 400
Mounting plate: Zinc-plated
Supply includes
Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Roof plate
Gland plates
Rear panel
Mounting plate
Lock: 3 mm double-bit
2 punched rails 18 x 39 mm
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Dimensions mounting plate (W x H)
699 mm x 1,896 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating to UL 50E
Type 1
Type 12
IK Code
IK10
Number of doors
1
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws 2486.400 for the interior installation.
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
121.9 kg
Gross weight
126.4 kg
PCF per pack (cradle-to-gate)
386.7
Customs tariff number
94032080
EAN
4028177920194
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
VX Baying enclosure system, WHD: 800x2000x600 mm, stainless steel, 1.4301, with mounting plate, single door at the front
Approvals
Bureau Veritas
DNV
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (baying system) single door

Housing:
symmetrical frame construction, consisting of
closed an profiled hollow section with 25 mm
pitch pattern.
Frame with integrated blind rivet nut M6 enables for
protection class oriented fixing
of fitting parts at the profile.
All sections have chamfered edges.
Horizontal sections have a protection lip above the seal.
Circumferential equal profiles with two mounting levels
accessible from inside and outside of the frame for
space-saving and fast interior installation.
The entire square perforation enables the use of cage nuts
and metrical screws up to M8.
Welded base frame with integrated base reinforcement
allows to fasten the enclosure on the underground through
the inner side of the enclosure.
Mounted three-piece gland plate, removable and exchangable.
Bayable on all sides.
Load capacity up to 15.000 N.
Door:
with foamed-in seal, with removable tubular door frame
with holes on a 25 mm pitch pattern and
integrated cable clamping.
4-point latch locking rod, double-bit insert to DIN 43668,
Door hinge may be swapped from right to left.
Hinges with captive hinge pins, door opening angle 130°
tool-less retrofittable to 180°. Floor clearance 17 mm.
Rear panel and roof plate:
With foamed-in seal, removable. Rear panel and
roof plate screw-fastened and removable. Rear panel
with positioning aid. Roof with roof fastening screws M12.
Mounting plate:
C-folded on the sides, depth-adjustable via integral
plastic sliders and with re-usable mounting rails,
depth-adjustable in a 25 mm pitch pattern. Including
mounting pattern for easy positioning of components.
Flat parts:
Roof, door and rear panel included in the scope of supply.
Side panels are available as separate accessory.
Rear panel, roof and gland plates are electrically
conductive connected with the frame
(automatic potential equalisation) to DIN 62 208 and
prepared for the additional attachment of earthing straps.
QR Code:
Printed QR Code on roof, door, mounting plate, rear panel
and type plate for unambiguous marking and for
easy recall of relevant product information and
documentation, as well as clear traceability of
single parts.
Material:
Enclosure frame, rear panel, roof and gland plates: 1.5 mm
stainless steel 1.4301 (AISI 304)
Door: 2 mm stainless steel 1.4301 (AISI 304)
Mounting plate: 3 mm sheet steel
Surface Finish:
Enclosure frame and gland plates: uncoated
Door(s), roof and rear panel: exterior brushed,
grain size 400
Mounting plate: zinc-plated
Protection category to IEC 60 529
(with mounted side panels): IP 55
Protection category to UL 508A: Type 1, 12
Impact protection to IEC 62 262: IK10
Dimensions (W x H x D): 800x2000x600 mm