Baying enclosure system VX25, stainless steel Basic enclosure

Article number: VX 8457.000

The standard in enclosure manufacturing in high-grade stainless steel 1.4301 (AISI 304): Enclosure frame with one front door, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.

Order no.: 8620.050

Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm, stainless steel for VX, TS, VX SE

Order no.: 8620.071

Base/plinth trim panels, side, 100 mm, stainless steel for base/plinth system VX

Order no.: 8620.060

Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm, stainless steel

Order no.: 8620.081

Base/plinth trim panels, side, 200 mm, stainless steel for base/plinth system VX

Order no.: 8700.040

Side panels, screw-fastened, stainless steel for VX

Order no.: 2500.110

LED system light

Order no.: 2500.210

LED system light

Order no.: 2500.212

LED system light

Order no.: 2500.220

LED system light

Order no.: 2500.100

LED system light

Order no.: 2500.310

LED system light

Order no.: 2500.312

LED system light

Order no.: 2500.313

LED system light

Order no.: 2500.314

LED system light

Order no.: 2500.320

LED system light

Order no.: 2500.311

LED system light

Order no.: 2500.214

LED system light

Order no.: 2500.300

LED system light

Order no.: 2500.200

LED system light

Order no.: 2500.213

LED system light

Order no.: 2500.211

LED system light

Order no.: 8618.220

Comfort handle VX for VX, VX IT

Order no.: 8618.280

Comfort handle VX for VX, VX IT

Order no.: 8617.500

Baying bracket, internal for VX, VX IT

Order no.: 8617.501

Baying block, internal for VX, VX IT

Order no.: 8617.503

Baying connector, external for VX, VX IT

Order no.: 8100.731

Punched section with mounting flange, 23 x 89 mm, stainless steel for VX, VX SE

Order no.: 8617.030

Punched section with mounting flange, 18 x 64 mm for VX

Order no.: 8617.120

Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Order no.: 8617.020

Punched section with mounting flange, 18 x 64 mm for VX

Order no.: 8617.130

Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Order no.: 8619.730

Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Order no.: 8619.720

Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Order no.: 8618.800

Section for cable entry, centre

Order no.: 8618.810

Section for cable entry, rear

Order no.: PRO13416

Cable duct

Order no.: 8617.800

Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX

Article number:
VX 8457.000
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304), 1.5 mm
Roof: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame and gland plates: Uncoated
Door, roof and rear panel: Exterior brushed, grain size 400
Mounting plate: Zinc-plated
Supply includes
Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Roof plate
Gland plates
Rear panel
Mounting plate
Lock: 3 mm double-bit
2 punched rails 18 x 39 mm
Dimensions
Width: 600 mm
Height: 1,800 mm
Depth: 500 mm
Dimensions mounting plate (W x H)
499 mm x 1,696 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating to UL 50E
Type 1
Type 12
IK Code
IK10
Number of doors
1
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws 2486.400 for the interior installation.
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
89.2 kg
Gross weight
91.75 kg
EAN
4028177920187
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
VX Baying enclosure system, WHD: 600x1800x500 mm, stainless steel, 1.4301, with mounting plate, single door at the front
Approvals
Bureau Veritas
DNV-GL
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (baying system) single door

Housing:
symmetrical frame construction, consisting of
closed an profiled hollow section with 25 mm
pitch pattern.
Frame with integrated blind rivet nut M6 enables for
protection class oriented fixing
of fitting parts at the profile.
All sections have chamfered edges.
Horizontal sections have a protection lip above the seal.
Circumferential equal profiles with two mounting levels
accessible from inside and outside of the frame for
space-saving and fast interior installation.
The entire square perforation enables the use of cage nuts
and metrical screws up to M8.
Welded base frame with integrated base reinforcement
allows to fasten the enclosure on the underground through
the inner side of the enclosure.
Mounted three-piece gland plate, removable and exchangable.
Bayable on all sides.
Load capacity up to 15.000 N.
Door:
with foamed-in seal, with removable tubular door frame
with holes on a 25 mm pitch pattern and
integrated cable clamping.
4-point latch locking rod, double-bit insert to DIN 43668,
Door hinge may be swapped from right to left.
Hinges with captive hinge pins, door opening angle 130°
tool-less retrofittable to 180°. Floor clearance 17 mm.
Rear panel and roof plate:
With foamed-in seal, removable. Rear panel and
roof plate screw-fastened and removable. Rear panel
with positioning aid. Roof with roof fastening screws M12.
Mounting plate:
C-folded on the sides, depth-adjustable via integral
plastic sliders and with re-usable mounting rails,
depth-adjustable in a 25 mm pitch pattern. Including
mounting pattern for easy positioning of components.
Flat parts:
Roof, door and rear panel included in the scope of supply.
Side panels are available as separate accessory.
Rear panel, roof and gland plates are electrically
conductive connected with the frame
(automatic potential equalisation) to DIN 62 208 and
prepared for the additional attachment of earthing straps.
QR Code:
Printed QR Code on roof, door, mounting plate, rear panel
and type plate for unambiguous marking and for
easy recall of relevant product information and
documentation, as well as clear traceability of
single parts.
Material:
Enclosure frame, rear panel, roof and gland plates: 1.5 mm
stainless steel 1.4301 (AISI 304)
Door: 2 mm stainless steel 1.4301 (AISI 304)
Mounting plate: 3 mm sheet steel
Surface Finish:
Enclosure frame and gland plates: uncoated
Door(s), roof and rear panel: exterior brushed,
grain size 400
Mounting plate: zinc-plated
Protection category to IEC 60 529
(with mounted side panels): IP 55
Protection category to UL 508A: Type 1, 12
Impact protection to IEC 62 262: IK10
Dimensions (W x H x D): 600x1800x500 mm