ELECTRIFY YOUR SYSTEM

Charging infrastructure, energy efficiency and sector coupling

Take the right path to energy transition with strong partners

Energy consumption

Solutions for energy consumption

Energy transition does not end with the distribution and storage of electricity. Energy consumption also plays a major role and has several different considerations. For example, it is about efficient energy management, with which businesses, especially the manufacturing industry, can reduce power consumption. Sector coupling, or in other words connecting the electricity, heating, building, transport and other industrial sectors, is another important component of energy transition.

With regard to increasing e-mobility, it is crucial to make electricity available at many decentralised points: in charging parks, at home, at work or when shopping. In short, charging infrastructure is needed wherever the car is parked.

Innovative concepts with in the FLG group 

Integrated hardware and software solutions are increasing the pace of energy transition. Rittal is tackling these new issues together with its sister company Eplan so it can digitalise and automate processes. In this way, it will be possible for even complex systems and tasks to be mapped with greater clarity and prepared for the future more quickly.

The most effective results are from best-practice examples based on many customer projects that have been undertaken. For example, there are pre-designed solutions for the planning and implementation of charging parks that the planner can easily access in electrical engineering with Eplan. The pre-configured project contains every detail, including standardised industrial hardware, and only calls for minimal customisation – time saving par excellence.

Your benefits at a glance:

  • Planning and implementation in record time – best-practice solutions exist and are available instead of elaborate new designs
  • First-class quality – error-free project planning with tried and tested solutions
  • Perfect synergy and co-ordination – hardware and software are perfectly matched to each other
  • Global application options through compliance with international standards and worldwide service
  • Forward-looking partners with new and innovative solutions for energy transition – for the competitiveness of your company

Typical solutions for charging infrastructure:

Industry Standard Projects

AC charging solution – individually expandable

Pre-configured solution suitable for individual expansion to facilitate the planning of larger, commercial charging centres, e.g. for industrial and commercial customers.

Outdoor

CS Toptec

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.

Enclosures

Enclosure systems

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX25 large enclosure...

Enclosures

Wall-mounted enclosures

Compact enclosure solutions offer exceptional versatility for controller applications with moderate space requirements. Depending on the variant, they meet the highest levels of corrosion protection and a maximum protection category of IP 66....

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...

Power distribution

Busbar systems

RiLine busbar systems for individual switchgear and controlgear. Complete solutions for AC or DC applications.

Success Stories.

Tritium

E-mobility for everybody

The international availability and quality of Rittal products were decisive factors in winning the order from Tritium. The Rittal solution is also used, among other things, to protect the sensitive electrical components of the charging stations from...

SBRS GmbH

Protected from rain and sunshine

The German city of Freiburg boasts a fleet of climate-friendly electric buses. These buses benefit from an ingenious charging infrastructure from SBRS GmbH incorporating Rittal components that offer ideal protection against the elements and unauthorised...