Therm

Calculation program for the climate control of enclosures

Therm takes care of the complex calculation of climate control requirements and guides you to the most suitable, correctly dimensioned climate control component.

At the end of the calculation, you receive detailed documentation. This provides maximum peace of mind when calculating climate control components.

All evaluations are based on the requirements of IEC/TR3 60890 890 AMD 1 and DIN 3168 for enclosure cooling units. A calculation of the overtemperature to IEC 61439 may be generated in Therm with a single click.

  • System requirements

    Requirements for Onlineversion

    UTF8-capable browser, testet are

    • Microsoft Internet Explorer 11.0
    • Mozilla Firefox 51.0

     

    Requirements for Offlineversion

    500 mb free workspace

     

    • UTF8-capable browser, testet are
    • Microsoft Internet Explorer 11.0
    • Mozilla Firefox 51.0

     

    CPU with 2,0 GHz frequency

    For Windows 7 or 10:

    • Dual-Core or equivalent processor
    • 1 or 2 GB RAM

  • New in Version 6.6

    • Heat loss calculator for busbars
    • Project management with copy and sort function
    • Option to divide the required cooling output among several devices
    • Consideration of height above sea level when selecting fans
    • Higher execution speed thanks to Ajax
    • Detailed report on baying systems
    • Integrated recooling configurator
    • API program interface added