Accessories for Wire Station WS 540
-
Shelf for WS 540
Shelf set for mounting below the desktop. Different shelf depths allow ample knee and leg room for seated working at the workstation.
-
Component support, left for WS 540
Component support unit suitable for automatic cutting machine C8+ and an additional shelf to accommodate most common label printer brands. Attachment to the left of the Wire Station WS 540.
-
Component support, right for WS 540
Component support unit to fit crimping machine RC or R8 E, for mounting on the right of the Wire Station WS 540.
-
Monitor attachment for WS 540
For mounting all commercially available monitors up to screen diagonals of 32" with Vesa 75/100.
-
Mounting strut, vertical for WS 540
For optional attachment of accessories such as wire pack holders, open-fronted storage boxes and shelves.
-
Storage box holder for WS 540
For attaching to the vertical mounting braces of the WS 540 and for storing small parts and accessories.
-
Adaptor bracket for WS 540
For individual configuration and enlargement of the WS 540. The adaptor bracket is required for mounting additional vertical mounting braces and supports a range of width settings from 50 – 400 mm.
-
Magazine support for WS 540
To accommodate up to 4 wire rail magazines with pre-assembled wires from the Wire Terminal WT.
-
Wire guide for mounting strut, vertical for WS 540
Targeted wire routing for up to 8 different wires is supported. Mounting on the vertical mounting braces.
-
Wire routing for component support, left for WS 540
Targeted wire routing for up to 8 different wires is supported. Mounting on component support, left.
-
Wire pack holder
To hold wire packs, to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.
-
Wire coil holder
Wire coil shelf to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.
-
Tool holder, round for WS 540
For safe storage of hand-held devices or drinks The tool holder is secured to the desktop.
-
Stripping machine console for WS 540
For positioning the S22 stripping machine on the WS 540. The console may be positioned on either the left-hand or right-hand side.
-
Universal utility shelf for WS 540
Universal utility shelf for mounting on the vertical mounting braces of the WS 540. Storage for tools or small parts.
-
Mini-PC holder for WS 540
For secure attachment of a mini-PC to the WS 540. The holder is mounted underneath the workbench on the left.
-
Stabiliser
Variably adjustable supports to prevent tipping over with imbalanced loads. To fit left/right component supports and vertical mounting braces.