Fan-and-filter units
-
Blue e+ fan-and-filter unit
Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 1160 m³/h, standard protection category IP 54.
-
Blue e+ fan-and-filter unit with EC technology
The energy-efficient version with EC technology stands out for more than just its unique IoT capabilities. The Blue e+ fan-and-filter unit unlocks countless other advantages, from energy efficiency, to monitoring and sustainability, through to a higher air throughput (175 – 1,160 m³/h).
-
Blue e+ fan-and-filter unit EMC
Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.
-
Blue e+ outlet filter
For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.
-
Blue e+ outlet filter EMC
For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.
-
TopTherm fan-and-filter units
Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.
-
TopTherm fan-and-filter units EMC
Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.
-
TopTherm fan-and-filter units with EC technology
Energy-efficient version of the RTT fan-and-filter units with EC technology. From 180 m³/h with integral control interface (0-10 V / PWM input and tachosignal output) to regulate and monitor the fan.