Installation kits for mounting angles
-
Depth stays for TS for L-shaped mounting angles into TS, 482.6 mm (19")
Ensures optimum clearance at the sides for cable routing, depth-variable attachment is facilitated by the attachment slots.
-
Installation bracket for 482.6 mm (19") mounting angles
Required for the attachment of mounting angles 482.6 mm (19").
-
Mounting angles additional fastening attachment with L-shaped mounting angles
Counteracts bending of the mounting angles in case of unevenly distributed loads, it is attached directly to 482.6 mm (19˝) mounting angles and to the punched section with mounting flange fitted in the depth.
-
Depth stays as installation kit for mounting angles, 482.6 mm (19")
Consists of 4 depth stays to accommodate mounting angles.
-
TS installation kit, width-variable 482.6 mm (19")/metric in TS
Universal depth stays to which both L-shaped and cranked mounting angles may be variably mounted in the depth and width.