Water distribution
-
Electrical condensate evaporator for Blue e+ roof-mounted cooling units
Condensate evaporation helps to evaporate any condensation and emit it to the ambient air via the air exhaust of the cooling unit.
-
Electric condensate evaporator
For external mounting on the enclosure. For use with all enclosure cooling units and air/water heat exchangers (wall-mounted).
-
Condensate collecting bottle
For mounting on the enclosure. For use with all enclosure cooling units and air/water heat exchangers. Safety overflow at the side. Capacity approximately 0.75 l.
-
Condensate hose
For discharging and transporting condensate. For connection to enclosure cooling units and air/water heat exchangers.
-
Connection set for air/water heat exchangers
For professional laying of water connections and regulation of volumetric flow.
-
Flow regulator valve
For use with air/water heat exchangers. especially if more than one heat exchanger (n > 1) is used in the cooling water circuit. The correctly set valve ensures an identical quantity of cooling medium for all equipment.
-
Fitting G ⅜"
The G ⅜" internal threaded adaptor can be used to create fixed piping on the air/water heat exchanger for both the inlet and return.
-
Cooling medium (ready-mixed) For chillers and air/water heat exchangers
As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.