Accessories for IT cooling
-
Air duct for wall-mounted cooling unit Blue e+ IT
For cold air infeed in front of the 482.6 mm (19") level in combination with the Blue e+ IT wall-mounted cooling unit.
-
Sheet steel door for wall-mounted cooling unit Blue e+ IT
For mounting the wall-mounted cooling unit. The cut-out in the door is arranged so that the wall-mounted cooling unit is positioned centrally on the door.
-
Roof plate for roof-mounted cooling unit Blue e+ IT
For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.
-
Air routing kit For LCP hybrid
The air routing kit directs the airflow into the heat exchanger of the LCP Hybrid without any major loss of pressure.
-
Touchscreen display, colour for LCP Rack/Inline CW
All relevant operating parameters are displayed directly on the LCP display, to allow directly monitoring of key LCP functions and the implementation of settings.
-
Condenser unit for LCP DX
The condenser units are necessary for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and fan, or additionally a free cooler. The variant with free cooler is needed for the combination variant LCP DX/FC. The units are suitable for roof and wall mounting.
-
Vertical shielding for TS IT
To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.
-
Connection hose
Flexible connection hose, may be shortened, including union nuts on both sides for connecting the LCP/LCU to existing pipework.
-
Rear adaptor for LCP Inline CW
May be used to close the gap that emerges when installing an LCP Inline.
-
Fan module for LCP Rack/Inline CW
Increased cooling output. Additionally redundancy can be achieved or the electric power consumption can be reduced.
-
Baying set LCP CW, VX for TS IT
For mechanical connection of an LCP CW Inline Protruding to a TS IT rack.
-
Brush strip set for LCU CW
To separate the hot/cold zones within a VX IT network/server rack with built-in LCU CW