Drawers and flaps
-
Drawer 482.6 mm (19")/2 U for keyboard and mouse
Suitable for accommodating keyboards up to max. 390 x 32 x 139 mm. Supports standard mouse or trackball.
-
Drawer for keyboard and mouse with mousepad support
Suitable for accommodating keyboards up to max. 460 x 42 x 170 mm. Supports standard mouse and mousepad.
-
Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles
For the 482.6 mm (19") mounting level, suitable for accommodating keyboards up to 420 x 40 x 220 mm, fully extendible, lockable.
-
Fold-out tray for keyboard and mouse
For installation in 600 and 800 mm wide doors and 482.6 mm (19") swing frames and enclosures.
-
Keyboard rack, 482.6 mm (19")
482.6 mm (19") rack-mounted chassis 1 U, prepared for the installation of 482.6 mm (19") keyboards with touchpad or trackball and mouse.