- Article no.:
- SV 9649.010
- Product description
- For attaching Maxi-PLS busbars when used as a cable connection system. The stepped configuration ensures simple cable installation.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- Similar to RAL 9011
- Supply includes
- Assembly parts
- To fit busbars
- Maxi-PLS 45 S
- Maxi-PLS 45
- Packs of
- 2 pc(s).
- Net weight
- 0.23 kg
- Gross weight
- 0.284 kg
- Customs tariff number
- 39269097
- EAN
- 4028177400863
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV End support, Maxi-PLS 1600/2000