Support bracket for NH slimline fuse-switch disconnectors

Article number: SV 9346.430

For NH slimline fuse-switch disconnectors size 00 to 3. For attaching a customised conctact hazard protection cover. May be attached to the left and right of the disconnector.

Article number:
SV 9346.430
Applications
For optional attachment of a customised contact hazard protection cover e.g. for special applications in conjunction with distribution enclosures. The support brackets may be attached to the left and right of the strip chassis.
Packs of
4 pc(s).
Net weight
0.012 kg
Gross weight
0.02 kg
Customs tariff number
73182900
EAN
4028177631786
ETIM 9
EC001900
ECLASS 8.0
27400613
Data sheets
General technical information