- Article no.:
- SV 9393.231
- Design
- REM 800-CT-8-A
For secondary current transformers (1 A/5 A)
- Product description
- To extend the modular network analyser REM 801 to a maximum of 92 current measuring channels or for connecting remote system parts etc. Up to 10 extension modules, such as current measurement modules with a maximum bus length of 100 m, may be connected via the internal bus or the bus connection modules.
- Note on Model No.
- Measurement category CAT II
- Operating temperature range
- -10 °C...55 °C
- Storage temperature range
- -25 °C...70 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Contamination level
- 2
- IP protection category to IEC 60 529
- IP 20
- For mounting on support rails
- Yes
- Connection of round conductors, fine wire with wire end ferrule
- 0.2 ‐ 2.5 mm²
- Connection of round conductors, fine wire without wire end ferrule
- 0.2 mm²
- Connection of round conductors, single-wire
- 0.2 ‐ 2.5 mm²
- Connection of round conductors, multi-wire
- 0.2 ‐ 2.5 mm²
- Nominal current for current sensors
- 5 A
- Overvoltage category
- 300 V
- Rated impulse withstand voltage Uimp
- 2.5 kV
- Power consumption (approx.)
- 0,2 VA (Ri = 5 mΩ)
- Measurement range
- 0...6 A
- Fundamental frequency
- 40...70 Hz
- Harmonic
- 1...25
- Packs of
- 1 pc(s).
- Net weight
- 0.45 kg
- Gross weight
- 0.503 kg
- Customs tariff number
- 85389099
- EAN
- 4028177985025
- Product description
-
SV Current measurement module REM 800-CT-8-A for secondary current converters