TS 8 corner enclosures

Article no.: TS 8404300

For corner baying of TS 8 enclosures, also with different depths.

Article no.:
TS 8404300
Product description
The corner enclosure and the supplied components will accommodate the various baying options of the TS 8 frame on all outer surfaces. Fitted with a rear panel and an asymmetrical side panel, the corner enclosure also permits the option of baying in both the width and depth. The gland plates are aligned parallel to the rear panel. In TS 8 enclosures with a square footprint, the gland plates may also be rotated through 90°. The baying system is identical to all other TS 8 enclosures.
Material
Sheet steel, 1.5 mm
Surface finish
Enclosure frame, roof, rear wall and side panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Roof
Rear wall (on the longest side)
Side panel, asymmetrical
Gland plates (divided in a longitudinal direction)
Note on Model No.
Extended delivery times.
Dimensions
Width: 400 mm
Height: 2,000 mm
Depth: 400 mm
Packs of
1 pc(s).
Net weight
43 kg
Gross weight
46.45 kg
Customs tariff number
94032080
EAN
4028177251465
ECLASS 8.0
27180101