Mounting frame 54 U for TS 8

Article number: DK 7827.554

The mounting frame allows configuration of a side-offset 482.6 mm (19˝) level with 42 U useful installation space plus the additional integration of a further 12 U for vertical installation at the side.

Article number:
DK 7827.554
Product description
The mounting frame allows configuration of a side-offset 482.6 mm (19˝) level with 42 U useful installation space plus the additional integration of a further 12 U for vertical installation at the side. The additional side extension is divided into three installation levels arranged on top of one another, each with 4 U. The mounting frame may be installed at either the front or rear.
Material
Sheet steel
Surface finish
Installation bracket (zinc-plated)
Side trim panel: Spray-finished
Colour
RAL 7035
Supply includes
12 U mounting trim at the side
Units
54 U
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Additional vertical installation space U
12 U
Note on Model No.
Extended delivery times.
To fit
Enclosure type: TS 8
Width: 800 mm
Height: 2,000 mm
Packs of
1 set(s)
Net weight
8 kg
Gross weight
9 kg
Customs tariff number
94039910
EAN
4028177302594
ECLASS 8.0
27189261
DK-TS mounting frame, 54 U, for enclosure W x H:
800 x 2000 mm

The mounting frame enables a side-offset 19" level with
42 U usable installation area as well as the additional
integration of another 12 U, which can be vertically
installed at the side inside an 800 mm wide and 2000 mm
high TS network enclosure. The additional side
expansion is sub-divided into 3 installation levels
fitted one above the other, each having a 4 U holding
area. The mounting frame may be integrated at the front
or the rear.