Order no.
Air throughput at 50 Hz
Colour
Control interface
Order no. | Air throughput at 50 Hz | Colour | Control interface |
---|---|---|---|
3238500 | 52 m³/h | RAL 7035 | - |
3239500 | 100 m³/h | RAL 7035 | - |
3240500 | 175 m³/h | RAL 7035 | Yes |
3241500 | 225 m³/h | RAL 7035 | Yes |
3243500 | 540 m³/h | RAL 7035 | Yes |
3244500 | 700 m³/h | RAL 7035 | Yes |
3245500 | 890 m³/h | RAL 7035 | Yes |
3245508 | 890 m³/h | RAL 9005 | Yes |
3245510 | 890 m³/h | RAL 7035 | Yes |
3245518 | 890 m³/h | RAL 9005 | Yes |