Article no.
Fan
Rated operating voltage
Article no. | Fan | Rated operating voltage |
---|---|---|
without fan motor | - | |
Radial, capacitor motor | 220 V - 240 V, 1~, 50 Hz/60 Hz | |
Radial, capacitor motor | 115 V, 1~, 60 Hz | |
Radial, capacitor motor | 220 V - 240 V, 1~, 50 Hz/60 Hz | |
Radial, capacitor motor | 115 V, 1~, 60 Hz | |
Radial, rotary current motor | 380 V - 415 V, 3~, 50 Hz/60 Hz 400 V - 480 V, 3~, 60 Hz |