Angular connector for Flat-PLS

Article number: SV 9675.883

For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems.

Article number:
SV 9675.883
Applications
For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems.
For number of bars per conductor
4
3
To fit busbar system
Flat-PLS 60
To fit
Enclosure type: TS 8
Depth: = 600 mm
= 800 mm
To fit busbars
Width: 60, 50
Height: 10 mm
Packs of
1 pc(s).
Weight/pack
5.3 kg
Copper weight (kg per piece)
4.37
Customs tariff number
74198090
EAN
4028177626386
ETIM 7.0
EC001900
ECLASS 8.0
27400613