- Article number:
- SR 2026.200
- Design
- Torsionally stiff frame, welded from rectangular tube and triple-folded support section.
- Product description
- For mounting slide-in electronic equipment, 482.6 mm (19"), across the entire height.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Double-bit lock insert and assembly parts.
- To fit
- Enclosure type: AE
Width: = 600 mm
Height: = 380 mm
- Units
- 6 U
- To fit enclosure type
- AE
- Packs of
- 1 pc(s).
- Weight/pack
- 4.6 kg
- Customs tariff number
- 94039910
- EAN
- 4028177013940
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SR Compact swing frame, for AE, for W: 600 mm, (6 U)