- Article number:
- DK 7063.740
- Product description
- For L-shaped mounting angles with a preconfigured clearance between levels of 740 mm. Easily and quickly installed due to locating brackets for the rear level.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Distance between mounting levels
- 745 mm
- Load capacity static
- 1,000 N
- Contact surface
- Width: 50 mm
Depth: 734 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 2.91 kg
- Customs tariff number
- 73269098
- EAN
- 4028177516878
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK slide rail, heavy-duty, 1000 N static, for L-shaped mounting angles or 482.6 mm (19") mounting frames and a clearance of 745 mm between levels