- Article no.:
- SK 3312811
- Product description
- For mounting the roof-mounted unit. The cut-out in the door is arranged so that the roof-mounted cooling unit is positioned centrally on the door.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Sheet steel rear door
Comfort handle for proifile half-cylinders with security lock 3524 E
Assembly parts (with lock pieces but excluding hinges)
- To fit Model No.
- 3312.810
- 3186.x3x
- 3187.x3x
- 3188.x4x
- 3189.x4x
- Dimensions
- Width: 600 mm
Height: 2,000 mm
- To fit
- Enclosure type: TS IT
- Packs of
- 1 pc(s).
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
SK IT sheet metal door, for wall cooling unit 3312810, With mounting cutout for wall cooling unit 3312810, WD: 600x2000 mm, RAL 7035