T-connector kits for RiLine busbar systems

Article number: SV 9675.140

For connecting horizontal Flat-PLS main busbar systems to vertical RiLine60 distribution busbar systems in the modular outgoing section.

Article number:
SV 9675.140
Design
Behind the compartment
Product description
For connecting horizontal main busbar systems to vertical distribution busbar systems.
Material
E-Cu
Supply includes
Assembly parts
To fit busbars
Width: 30
Height: 10, 5 mm
Packs of
1 set(s)
Net weight
3 kg
Gross weight
3.2 kg
Copper weight (kg per piece)
2.82
Customs tariff number
74198090
EAN
4028177570207
ECLASS 8.0
27400613
Data sheets
General technical information