- Article no.:
- SZ 2506100
- Product description
- For mounting on support rails TS 35/7.5 and TS 35/15 to EN 60 715 Screw terminals uniformly accessible from one side. Enclosure width 45 mm.
- Material
- Polyamide
- Colour
- Grey
- Rated voltage
- 250 V AC
- Rated current (max.)
- 16 A
- Sockets
- D, earthing-pin (type F, CEE 7/3)
- Packs of
- 2 pc(s).
- Net weight
- 0.13 kg
- Gross weight
- 0.14 kg
- Customs tariff number
- 85366990
- EAN
- 4028177494664
- ETIM 9
- EC000330
- ETIM 8
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
SZ Socket for mounting on support rails, Schuko, CEE 7/4