- Article number:
- DK 7859.060
- Benefits
- In the VX IT rack, the rail may be oriented either towards the rear or towards the enclosure interior
- Material
- Sheet steel, zinc-plated
- Supply includes
- 2 mounting brackets
Assembly parts
- Installation options
- Plug & play on the rack frame
- To fit
- Enclosure type: VX IT
- Packs of
- 1 pc(s).
- Net weight
- 0.276 kg
- Gross weight
- 0.282 kg
- PCF per pack (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85369001
- EAN
- 4028177952744
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
VX IT mounting kit, for modular PDU (PSM), 2 mounting brackets, for Plug & Play attachment of the PSM busbars to the enclosure frame of the VX IT, sheet steel, zinc-plated