Busbar systems RiLine OM adaptors/supports - accessories OM adaptors/supports - accessories Insert strip for OM adaptors/supports To extend the construction width. Na izdelek OM adaptors/supports - accessories Connection pin for OM adaptors/supports For the mechanical connection of OM adaptors/supports. Na izdelek OM adaptors/supports - accessories PinBlock for support frames For reliable attachment and positioning of the contactor on motor starter combinations. Na izdelek OM adaptors/supports - accessories PinBlock Plus for starters with increased contactor attachment For starters with increased contactor attachment. Na izdelek OM adaptors/supports - accessories Support rail 35 x 10 mm for OM adaptors/supports For attaching to the adaptor section or to the support frame. Na izdelek OM adaptors/supports - accessories Support rail 35 x 15 mm for OM adaptors/supports For attaching to the adaptor section. Na izdelek OM adaptors/supports - accessories Support rail 35 x 7.5 mm for OM adaptors/supports For assembly on 55 mm wide OM adaptors. Na izdelek OM adaptors/supports - accessories Cable set for OM adaptors with spring terminal block Pre-assembled connection cables for individual connection of switchgear. Na izdelek OM adaptors/supports - accessories Twin cord for OM adaptors with spring terminal block 2.5 – 16 mm² Pre-assembled connection cables for individual connection of up to two switchgear units per adaptor. Na izdelek OM adaptors/supports - accessories Support frame for OM adaptors/supports For adaptor width 45/55 mm Na izdelek