Walls Side panels The open sides of bayed enclosure systems and IT racks may be sealed with various types of side panels, offering either tool-free installation or a high protection category, depending on requirements. Side panels Side panel, screw-fastened, sheet steel for VX Side panels, screw-fastened, sheet steel, for VX. Na izdelek Side panels Side panels, screw-fastened, stainless steel for VX Side panels, screw-fastened, stainless steel, for VX. Na izdelek Side panels Side panel, horizontally divided for VX IT Side panels, horizontally divided, for VX IT Na izdelek Side panels Side panel, vertically divided for VX IT Side panels, vertically divided, for VX IT Na izdelek Side panels OCP side panel for OCP ORV3 rack For improved access protection and optimisation of the air routing in the Rittal OCP ORV3 rack. Na izdelek Side panels Side panel, screw-fastened, sheet steel for TS, TS IT Side panels, screw-fastened, sheet steel, for TS. Na izdelek Side panels Side panels, screw-fastened, stainless steel for TS Side panels, screw-fastened, stainless steel, for TS. Na izdelek Side panels Side panel, lockable for TS, TS IT Side panel, lockable, sheet steel, for TS. Na izdelek Side panels Side panels, divided with lockable cam lock Side panels, divided, with integrated cam lock including security lock 3524 E. Na izdelek Side panels Side panel, screw-fastened for CS Toptec, bayable Twin-walled, screw-fastened side panel, including roof side parts. Na izdelek Side panels Baying kit for CS Toptec, bayable For baying CS Toptec outdoor enclosures. Na izdelek Side panels Side panel, screw-fastened, sheet steel C4-H Side panels, screw-fastened, sheet steel, C4-H Na izdelek Side panels Accessory kit for Bayed enclosure system VX25 C4-H To extend the corrosion protection class to the external stainless steel lock furniture, for the VX baying enclosure system C4-H. Na izdelek