Cable gland

  • Sealing frame
    Sealing frame

    Flexible sealing system for different cable diameters and simple cable entry with pre-assembled cables. Low installation costs, high protection category, flexible cable management.

    More

  • Brush strips
    Brush strips

    Cable glands and accessories.

    More

  • Stepped collar For wall thicknesses from 1.5 to 4.5 mm
    Stepped collar For wall thicknesses from 1.5 to 4.5 mm

    For cable entry, simply cut off at the required level to match the cable diameter.

    More

  • Connector gland for connector cut-outs (24-pole)
    Connector gland for connector cut-outs (24-pole)

    For the entry of 2 pre-assembled cables in the connector cut-out, without dismantling the connector.

    More

  • Connector gland, small
    Connector gland, small

    For pre-assembled cables with connectors. For use with material thickness of up to 4 mm. Strain relief of the pre-assembled cables can be achieved with cable ties.

    More

  • Cable gland module for support arm connection Ø 130 mm
    Cable gland module for support arm connection Ø 130 mm

    Use of the mounting cut-out for support arm connection Ø 130 mm, round, with enclosures mounted on the wall, for sealed cable entry. May also be mounted retrospectively with the cables already inserted. Fitted with T-heads for cable clamping. Particularly well-suited to cables with identical crosssections.

    More

  • Edge protector
    Edge protector

    For covering sharp edges of cut-outs, provides protection from injuries and prevents damage to inserted cables, may be cut to the required length.

    More

+
[X] Close

Required