Doors/locks Modular front design for VX Modular front design for VX Partial door for VX Door may be optionally hinged on the right or left. Na izdelek Modular front design for VX Perforated mounting strip for partial door For retrospective external mounting on partial doors, with 25 mm hole pitch pattern for mounting individual items on the rear of doors such as cable ducts, conduit holders, etc. Na izdelek Modular front design for VX Front trim panel, top, solid for VX To finish off at the top when using partial doors. Na izdelek Modular front design for VX Front trim panel, bottom, solid for VX To finish off at the bottom when using partial doors. Na izdelek Modular front design for VX Trim panel, hinged at the top for VX For the installation of control and display components, in conjunction with a modular front design and protective bar. Na izdelek Modular front design for VX Drawer for keyboard and mouse for VX For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open. Na izdelek