Busbar systems Fuse components RiLine Innovative fuse elements for IEC or UL applications up to 630 A. Fuse components RiLine Bus-mounting fuse base 3-pole, for D02-E18, DII-E27 and DIII-E33 fuse technology. Na izdelek Fuse components RiLine NH fuse-switch disconnector Size 00 to 3. Cable outlet may be easily changed (top/bottom) by simply rotating the mounting feet. Na izdelek Fuse components RiLine NH slimline fuse-switch disconnectors Size 00, for 60 and 100 mm bar centre distance. Na izdelek Fuse components RiLine Fuse holders Na izdelek