Roof/wall mounting Roof Accessory components for the enclosure or case roof may be customised to the task at hand. Roof plates for cable entry or ventilation. Roof Roof plates VX The product adapts perfectly to the designated task even on the top of the enclosure. Roof plates for cable entry or ventilation. Na izdelek Roof Roof plates TS Na izdelek Roof Protective roof The sloping protective roof reliably protects the enclosure from standing moisture and other soiling. Na izdelek Roof Dust guard trims To protect against dust deposits on the upper edge of the door. Na izdelek Roof Top mounting module Top mounting module as a cable chamber at the top. Na izdelek Roof Eyebolts Eyebolts for crane transportation of enclosures and housings. Na izdelek Roof Pressure stoppers for roof plate For converting the IP 55 roof plate into a roof plate with pressure relief function. Na izdelek Roof Roof mounting screw For screw-fastening the roof plate instead of eyebolts. With contact washers for potential equalisation. Na izdelek