Imperial installation Side trim panels Vertical side panelling to conceal the free space between the 482.6 mm (19'') level and the side panel. Side trim panels Air baffle plate for VX IT 482.6 mm (19") mounting angles, standard To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system. Na izdelek Side trim panels Air baffle plate for VX IT 482.6 mm (19") mounting angles, dynamic To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system. Na izdelek Side trim panels Air baffle plate for LCU DX To separate the hot/cold zones within a VX IT enclosure when using an LCU DX system Na izdelek Side trim panels Air baffle plates for TS IT 482.6 mm (19") mounting angles To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system. Na izdelek Side trim panels Cover, magnetic for VX IT For optionally covering the front system punchings. Na izdelek Side trim panels Brush strip, vertical for VX IT Within the network distributor, this serves as a flexible infill panel, the brush strip facilitatesconvenient cable routing from the side and rear distributor area to the front connection level. Na izdelek