EMC
-
Rail for EMC shielding bracket and strain relief
Combined rail for strain relief and EMC contacting of inserted cables.
-
EMC shielding bracket
Toolless quick assembly: Press the EMC shielding bracket against the cable shield and clip into the rail, diameter changes are compensated in full by the spring.
-
EMC gland plate for VX
For shielded cables with a maximum diameter of 20 mm. Combined EMC contacting and cable fastening provide low-resistance contact between the cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard gland plates.
-
EMC gland plate
For shielded cables with a maximum diameter of 20 mm in conjunction with standard gland plates.
-
EMC cable glands
Integrated clamping membranes ensure reliable tightening and strain relief to protect the cables.
-
EMC shield bus
Made of clear chromated steel strip, 75 mm² cross section, for cable shield contact.
-
EMC earth clamps
May be used directly on the device or operating equipment on the mounting plate for cable shield contact.
-
EMC shielding seal for VX
For EMC-compliant shielding of the baying point in conjunction with external baying connector.1
-
EMC baying seal for TS
Seal with all-round, electrically conductive sheathing for baying enclosure systems.
-
EMC divider panel seal for VX
With bayed EMC enclosure systems and when using a zinc-plated divider panel, this seal ensures optimum contact and shield attenuation.
-
EMC divider panel seal
This seal ensures optimum contact in bayed EMC enclosure systems and when using a zinc-plated divider panel.
-
Contact cutter
Enables EMC-compatible preparation of the contact point e.g. for earthing straps.