Ri4Power TS 8 Busbar systems Flat-PLS Various system configurations with standard, commercially available flat copper bars. Busbar systems Flat-PLS Connection system Flat-PLS Options available for all types of connections to busbar systems Flat-PLS. Na izdelek Busbar systems Flat-PLS Connection system For the coupling of Maxi-PLS and Flat-PLS bars with one another, with RiLine60 rail systems or with power circuit-breakers. Na izdelek Busbar systems Flat-PLS Busbars E-Cu Dimensions from 12 x 5 to 120 x 10 mm Na izdelek Busbar systems Flat-PLS Supports and attachment in the enclosure Modular assembly on different positions in the TS 8 enclosure. Na izdelek Busbar systems Flat-PLS Contact hazard protection All-round encapsulation. Na izdelek