Roof-mounted fan with an exceptionally low noise level of 39 dB(A) and a high volumetric flow (unimpeded air flow 1245 to 1345 m³/h), for use in office environments.
May be retro-fitted in all TS 8 network enclosures from above. The rear section is left free for cable entry. 2 fans as standard. To extend to max. 4/6 fans.
For connecting sealed racks to a ventilation system. The stepped connection is suitable for standard pipe diameters 150 mm and 200 mm, thereby ensuring effective cooling due to targeted air exchange inside the rack.