Accessories for AX Door, internal Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments. Door, internal Support strip for VX, TS, VX SE, TP, AX For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment. Na izdelek Door, internal Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX For securing cable ducts, cable conduit holders, equipment installed on the door, etc. Na izdelek Door, internal Perforated door strip for AX stainless steel For vertical mounting on the threaded bolts of the door, for attaching support strips, punched sections with mounting flanges, 14 x 39 mm, door stay. Na izdelek Door, internal Storage box Holds up to 10 CDs/DVDs securely. Na izdelek Door, internal Wiring plan pocket of sheet steel width-variable For fastening to the perforated door strip at any height. Variable and easily adjustable in the width. Na izdelek Door, internal Plastic wiring plan pocket For affixing to the inside surfaces of doors. Na izdelek Door, internal Wiring plan pocket with transparent pouch With welded-on transparent pouch and self-adhesive backing. Na izdelek Door, internal Door stay for AX To secure the door in the open position. May be fitted without machining the enclosure. Na izdelek