Keyboards, supports and drawers Drawers and flaps Drawers and flaps for mounting on either the 482.6 mm (19˝) level or surfaces. Drawers and flaps Drawer 482.6 mm (19")/2 U for keyboard and mouse Suitable for accommodating keyboards up to max. 390 x 32 x 139 mm. Supports standard mouse or trackball. Na izdelek Drawers and flaps Drawer for keyboard and mouse with mousepad support Suitable for accommodating keyboards up to max. 460 x 42 x 170 mm. Supports standard mouse and mousepad. Na izdelek Drawers and flaps Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles For the 482.6 mm (19") mounting level, suitable for accommodating keyboards up to 420 x 40 x 220 mm, fully extendible, lockable. Na izdelek Drawers and flaps Keyboard drawer 2 U for one 482.6 mm (19") mounting level For 482.6 mm (19") mounting angles, suitable for keyboards up to 430 mm wide and 250 mm deep with front panel folded over. Na izdelek Drawers and flaps Paper removal flap for installation in surfaces For installation in surfaces, facilitates easy removal of pages from the printer without opening the enclosure door. Na izdelek Drawers and flaps Fold-out tray for keyboard and mouse For installation in 600 and 800 mm wide doors and 482.6 mm (19") swing frames and enclosures. Na izdelek