Busbar systems Busbar systems Mini-PLS Up to 250 A, 40 mm bar centre distance, 3-pole, space-saving plug and lock connection from the front, support suitable for top mounting, all-round contact hazard protection. Busbar systems Mini-PLS Mini-PLS busbar support Unrestricted top mounting. Na izdelek Busbar systems Mini-PLS Mini-PLS special busbars E-Cu, 120 mm² bar cross-section. Na izdelek Busbar systems Mini-PLS Mini-PLS busbar connectors For connecting Mini-PLS special busbars, no drilling required. Suitable for top-mounting. Na izdelek Busbar systems Mini-PLS Mini-PLS contact hazard protection All-round encapsulation. Na izdelek Busbar systems Mini-PLS Mini-PLS busbar connection adaptor Rated current 63 A/1600 A/250 A, cable outlet top/bottom Na izdelek Busbar systems Mini-PLS Mini-PLS bus-mounting fuse bases Rated current 63 A Na izdelek Busbar systems Mini-PLS NH fuse-switch-disconnectors, size 000 for mounting plate assembly Na izdelek Busbar systems Mini-PLS Mini-PLS busbar adaptor for NH fuse-switch disconnectors For connecting NH fuse-switch disconnectors size 000 to Mini-PLS busbar systems. Na izdelek Busbar systems Mini-PLS Mini-PLS component adaptor For commercially available switchgear. Na izdelek