Roof Roof plates TS Roof plates TS Roof plate IP 2X with ventilation hole for TS For enclosures without roof plate and in exchange for the standard roof in other TS enclosures. Na izdelek Roof plates TS Roof plate for cable entry glands for TS For enclosures without roof plate and in exchange for the standard roof in other TS enclosures. Na izdelek Roof plates TS Cable entry gland for roof plate Cable entry glands for roof plates, with metric knockouts, sealing membranes, entry glands, or sealed. Na izdelek Roof plates TS Roof plate for cable entry, two-piece for VX, VX IT, TS, TS IT The two-piece design allows easy retro-fitting, by simply removing the front part of the plate for retrospective cable entry. Na izdelek Roof plates TS Roof plate, vented for TS, TS IT In exchange for the standard roof, with and without cable entry. Na izdelek Roof plates TS Spacer for roof plate To raise the roof for ventilation purposes, in three different heights. Not suitable for crane transportation. Na izdelek